IESNA:LM-63-2002
[TEST]P1355007
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-77)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3SQA13R359730DE010 E3SQCA451MMS
[LUMINAIRE]3in Adjustable LED luminaire with, R35 optic, 3000K CCT AND, 97CRI , E3SQCA451MMS TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]965
TILT=NONE
1 -1 1 55 14 1 1 0.25 0.25 0
1 1 14.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
44.4 46.2 47.9 48.8 49.7 55.8 69.7 97.6 169.9 354.5
760.5 1388.6 2209.2 2465.3 2769.3 3041.1 3326.8 3531.5 3690.1 3799
3852.1 3874.7 3871.3 3851.2 3828.6 3805 3785.9 3763.2 3723.2 3645.6
3489.7 3339 3256.2 3170 3014.1 2845.9 2634.3 2434.8 2180.4 1877.3
1588.1 1372 1188.2 684.7 173.4 6.1 2.6 1.7 1.7 1.7
0.9 0.9 0 0 0
44.4 46.2 47.9 48.8 49.7 55.8 68.8 95.8 170.7 340.6
707.3 1340.7 2076.7 2404.3 2661.3 2936.5 3183.9 3388.7 3564.6 3679.6
3752.8 3793.7 3800.7 3790.2 3772.8 3753.7 3737.1 3715.3 3685.7 3613.4
3488.8 3323.3 3222.3 3121.2 2967.9 2779.7 2604.6 2391.2 2115.1 1807.6
1527.9 1305.8 1102.8 604.6 154.2 6.1 2.6 1.7 1.7 1.7
0.9 0.9 0 0 0
44.4 46.2 47 47.9 49.7 54.9 67.1 93.2 152.4 297.1
601.9 1129 1800.6 2068 2359.9 2569.8 2820.7 3036.7 3223.1 3348.6
3469.7 3543.7 3585.5 3607.3 3614.3 3614.3 3602.9 3588.1 3562 3511.5
3410.4 3225.8 3062 2932.2 2756.2 2549.8 2340.7 2116.8 1858.1 1604.6
1310.2 1089.8 877.2 419 100.2 6.1 2.6 1.7 1.7 0.9
0.9 0.9 0 0 0
44.4 46.2 47 47.9 49.7 53.1 64.5 84.5 131.5 246.5
454.7 850.2 1393.8 1612.4 1852 2062.8 2283.2 2457.4 2636.9 2791.1
2903.4 2998.4 3063.7 3119.5 3149.1 3158.7 3156.1 3139.5 3105.5 3055
2960.9 2795.4 2600.3 2424.3 2256.2 2071.5 1845 1613.3 1400.8 1164.7
899 691.7 535.7 217.8 47 5.2 1.7 1.7 1.7 0.9
0.9 0.9 0 0 0
44.4 46.2 47 47.9 48.8 51.4 61 76.7 114.1 188.2
320.6 564.5 943.4 1105.5 1270.1 1436.5 1607.2 1754.4 1900.8 2012.3
2120.3 2201.3 2266.7 2305.9 2331.1 2337.2 2324.1 2298.9 2258.8 2205.7
2121.2 2000.1 1845 1660.4 1480.9 1323.2 1138.6 971.3 801.4 628.9
473.9 329.3 235.2 96.7 27 4.4 1.7 0.9 0.9 0.9
0.9 0.9 0 0 0
44.4 46.2 47 47.9 47.9 49.7 56.6 68.8 95 145.5
227.4 343.2 525.3 623.7 711.7 811.9 919.9 1015.7 1102 1178.6
1238.7 1291 1326.7 1351.1 1358.9 1353.7 1333.7 1299.7 1252.7 1196.9
1127.2 1043.6 927.7 816.2 702.1 601.1 503.5 412.9 332.8 253.5
176 129.8 93.2 47.9 16.6 3.5 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0 0
44.4 46.2 47 47 47 47.9 53.1 61.8 77.5 109.8
159.4 216 290.1 321.4 358.9 399 435.6 477.4 510.5 540.1
563.6 581 590.6 593.2 586.3 574.9 554 527.9 494.8 460.8
425.1 387.6 347.6 304 262.2 219.5 180.3 150.7 127.2 106.3
88 66.2 48.8 23.5 8.7 1.7 0.9 0.9 0.9 0.9
0.9 0.9 0 0 0
44.4 46.2 47 46.2 45.3 44.4 43.6 43.6 45.3 49.7
55.8 63.6 72.3 74.9 77.5 78.4 79.3 79.3 79.3 79.3
77.5 75.8 73.2 70.6 67.1 61 54 47.9 43.6 39.2
34.8 31.4 26.1 20.9 17.4 14.8 12.2 9.6 7.8 6.1
4.4 3.5 1.7 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0
44.4 46.2 45.3 44.4 42.7 39.2 35.7 32.2 28.7 25.3
22.6 20 16.6 15.7 14.8 13.1 12.2 11.3 9.6 8.7
7.8 7 6.1 5.2 5.2 4.4 3.5 2.6 1.7 1.7
1.7 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 1.7 1.7 1.7 1.7 1.7 2.6 2.6 2.6
2.6 2.6 2.6 2.6 0
44.4 44.4 43.6 40.9 38.3 34.8 30.5 27 23.5 20
17.4 14.8 13.1 13.1 11.3 11.3 10.5 10.5 9.6 9.6
8.7 8.7 7.8 7.8 7 7 7 6.1 6.1 6.1
6.1 6.1 5.2 5.2 5.2 5.2 5.2 5.2 5.2 5.2
4.4 5.2 5.2 5.2 4.4 4.4 4.4 4.4 4.4 3.5
3.5 3.5 3.5 3.5 0
44.4 43.6 40.9 38.3 35.7 32.2 28.7 25.3 22.6 20
18.3 16.6 15.7 14.8 14.8 13.9 13.9 13.1 13.1 13.1
12.2 12.2 12.2 11.3 11.3 11.3 11.3 11.3 10.5 10.5
10.5 10.5 10.5 9.6 10.5 9.6 9.6 9.6 9.6 9.6
9.6 9.6 9.6 9.6 8.7 8.7 7.8 7 7 6.1
5.2 4.4 3.5 2.6 0
44.4 41.8 39.2 36.6 33.1 30.5 27.9 25.3 23.5 21.8
20.9 19.2 18.3 18.3 17.4 17.4 17.4 16.6 16.6 16.6
16.6 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7 15.7
15.7 14.8 14.8 14.8 14.8 14.8 14.8 14.8 14.8 14.8
14.8 14.8 14.8 13.9 13.9 13.1 12.2 11.3 10.5 8.7
7.8 6.1 4.4 1.7 0
44.4 41.8 39.2 35.7 33.1 30.5 28.7 27 25.3 23.5
22.6 21.8 20.9 20.9 20.9 20.9 20 20 20 20
20 20 20 20 20 20 19.2 19.2 20 20
19.2 19.2 19.2 20 20 20 20 20 20 20
19.2 19.2 19.2 19.2 18.3 18.3 17.4 16.6 14.8 13.1
11.3 9.6 7 3.5 0
44.4 41.8 38.3 35.7 33.1 30.5 28.7 27 26.1 24.4
23.5 23.5 22.6 21.8 21.8 21.8 21.8 20.9 20.9 21.8
20.9 20.9 20.9 20.9 20.9 20.9 20.9 20.9 20.9 21.8
20.9 20.9 20.9 21.8 21.8 21.8 20.9 21.8 20.9 20.9
20.9 20.9 20.9 20.9 20 19.2 18.3 17.4 15.7 14.8
12.2 10.5 7 3.5 0
